Grove Gear W8600504.48 - H860-15-H1-48
Part #:W8600504.48
Catalog #:H860-15-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | V: | 4.256 in |
| AD: | 10.52 | AE2: | 0.52 |
| L: | 11.78 in | F: | 6.38 |
| D: | 6.5 | B: | 14.5 |
| G: | 3.19 | U: | 1.5 in |
| M: | 3.41 | AE1: | 0.52 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| C: | 16.5 in | T: | 3 |
| AG: | 11.5 | FZ: | 0.33 in |
Technical Specifications
| Model Code: | H860 | Housing Material: | Cast Iron |
| Assembly: | H-H1 | Input Keyway: | 3/8 X 3.00 in |
| Input Diameter (in): | 1.5 in | Series Code: | GR |
| Center Distance (in): | 6 | Output Diameter (in): | 3 in |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output RPM: | 116 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.23 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

