Grove Gear W8600505.32 - H860-20-H1-32
Part #:W8600505.32
Catalog #:H860-20-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | FA: | 11.13 in |
| AE1: | 0.52 | B: | 14.5 |
| G: | 3.19 | AD: | 10.52 |
| U: | 1.5 in | D: | 6.5 |
| F: | 6.38 | Center Distance (in): | 6 in |
| M: | 3.41 | FZ: | 0.33 in |
| C: | 16.5 in | V: | 4.256 in |
| T: | 2 | L: | 11.78 in |
| AG: | 11.5 | J: | 12.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | H860 |
| Input HP @ 1750 RPM: | 15.71 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Input Keyway: | 3/8 X 3.00 in | Input Style: | Solid Shaft |
| Output Diameter (in): | 2 in | Output RPM: | 87 |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.5 in |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Series Code: | GR | Bore Code: | 32 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

