Grove Gear W8600505.36 - H860-20-H1-36
Part #:W8600505.36
Catalog #:H860-20-H1-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | D: | 6.5 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| J: | 12.75 in | U: | 1.5 in |
| FA: | 11.13 in | AE2: | 0.52 |
| AD: | 10.52 | F: | 6.38 |
| M: | 3.41 | T: | 2.25 |
| B: | 14.5 | V: | 4.256 in |
| AE1: | 0.52 | G: | 3.19 |
| L: | 11.78 in | C: | 16.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 15.71 |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Model Code: | H860 | Output Shaft Assembly Code: | H1 |
| Assembly: | H-H1 | Input Keyway: | 3/8 X 3.00 in |
| Input Diameter (in): | 1.5 in | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output RPM: | 87 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

