Grove Gear W8600505.47 - H860-20-H1-47
Part #:W8600505.47
Catalog #:H860-20-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.41 | F: | 6.38 |
| L: | 11.78 in | B: | 14.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| D: | 6.5 | AE2: | 0.52 |
| U: | 1.5 in | V: | 4.256 in |
| G: | 3.19 | AG: | 11.5 |
| J: | 12.75 in | C: | 16.5 in |
| AE1: | 0.52 | AD: | 10.52 |
| T: | 2.9375 | FZ: | 0.33 in |
Technical Specifications
| Output Diameter (in): | 2.9375 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.5 in | Assembly: | H-H1 |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Ratio: | 20:1 | Series Code: | GR |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Model Code: | H860 | Output Shaft Direction: | H1 |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/8 X 3.00 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 15.71 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

