Grove Gear W8600506.39 - H860-25-H1-39
Part #:W8600506.39
Catalog #:H860-25-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.5 in | D: | 6.5 |
| F: | 6.38 | AE2: | 0.52 |
| FZ: | 0.33 in | T: | 2.4375 |
| FA: | 11.13 in | AG: | 11.5 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| G: | 3.19 | B: | 14.5 |
| M: | 3.41 | AE1: | 0.52 |
| V: | 4.256 in | C: | 16.5 in |
| L: | 11.78 in | J: | 12.75 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.5 in |
| Input Keyway: | 3/8 X 3.00 in | Ratio Range: | 25:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 13.06 | Series Code: | GR |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.4375 in |
| Output Shaft Direction: | H1 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft Assembly Code: | H1 | Input Style: | Solid Shaft |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Assembly: | H-H1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | H860 | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

