Grove Gear W8600506.51 - H860-25-H1-51
Part #:W8600506.51
Catalog #:H860-25-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | D: | 6.5 |
| FZ: | 0.33 in | FA: | 11.13 in |
| C: | 16.5 in | U: | 1.5 in |
| M: | 3.41 | T: | 3.1875 |
| L: | 11.78 in | G: | 3.19 |
| V: | 4.256 in | J: | 12.75 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| B: | 14.5 | AG: | 11.5 |
| AE2: | 0.52 | F: | 6.38 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Input Keyway: | 3/8 X 3.00 in |
| Bore Code: | 51 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 13.06 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | H1 | Model Code: | H860 |
| Input Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | H-H1 |
| Series Code: | GR | Output Diameter (in): | 3.1875 in |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

