Grove Gear W8600507.32 - H860-30-H1-32
Part #:W8600507.32
Catalog #:H860-30-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.5 in | AG: | 11.5 |
| FA: | 11.13 in | FZ: | 0.33 in |
| AD: | 10.52 | AE1: | 0.52 |
| V: | 4.256 in | D: | 6.5 |
| M: | 3.41 | T: | 2 |
| AE2: | 0.52 | C: | 16.5 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| G: | 3.19 | B: | 14.5 |
| J: | 12.75 in | L: | 11.78 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.177 |
| Assembly: | H-H1 | Input Keyway: | 3/8 X 3.00 in |
| Model Code: | H860 | Series: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | H1 | Input Diameter (in): | 1.5 in |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 58 | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

