Grove Gear W8600507.43 - H860-30-H1-43
Part #:W8600507.43
Catalog #:H860-30-H1-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | F: | 6.38 |
| AG: | 11.5 | AE1: | 0.52 |
| U: | 1.5 in | V: | 4.256 in |
| G: | 3.19 | Center Distance (in): | 6 in |
| M: | 3.41 | T: | 2.6875 |
| FZ: | 0.33 in | FA: | 11.13 in |
| B: | 14.5 | J: | 12.75 in |
| L: | 11.78 in | AE2: | 0.52 |
| C: | 16.5 in | AD: | 10.52 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | H860 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Gear Type: | Worm | Assembly: | H-H1 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 11.177 | No. of Gear Reductions: | Single |
| Output RPM: | 58 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.5 in |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 2.6875 in |
| Product Type: | Right Angle | Input Keyway: | 3/8 X 3.00 in |
| Bore Code: | 43 | Thrust Rating - output shaft: | 3990 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

