Grove Gear W8600507.48 - H860-30-H1-48
Part #:W8600507.48
Catalog #:H860-30-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | V: | 4.256 in |
| U: | 1.5 in | M: | 3.41 |
| C: | 16.5 in | F: | 6.38 |
| B: | 14.5 | AG: | 11.5 |
| FZ: | 0.33 in | FA: | 11.13 in |
| L: | 11.78 in | AE1: | 0.52 |
| T: | 3 | Center Distance (in): | 6 in |
| G: | 3.19 | AE2: | 0.52 |
| J: | 12.75 in | AD: | 10.52 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 58 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Mounting Style: | Shaft Mount | Model Code: | H860 |
| Assembly: | H-H1 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Diameter (in): | 1.5 in |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 3/8 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 11.177 | Input Style: | Solid Shaft |
| Bore Code: | 48 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

