Grove Gear W8600508.32 - H860-40-H1-32
Part #:W8600508.32
Catalog #:H860-40-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | J: | 12.75 in |
| AG: | 11.5 | D: | 6.5 |
| V: | 4.256 in | C: | 16.5 in |
| U: | 1.5 in | M: | 3.41 |
| AE2: | 0.52 | AD: | 10.52 |
| G: | 3.19 | F: | 6.38 |
| B: | 14.5 | FZ: | 0.33 in |
| FA: | 11.13 in | L: | 11.78 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
Technical Specifications
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 43 |
| Assembly: | H-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 8.722 | Input Keyway: | 3/8 X 3.00 in |
| Mounting Style: | Shaft Mount | Input Style: | Solid Shaft |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Ratio: | 40:1 | Model Code: | H860 |
| Center Distance (in): | 6 | Input Diameter (in): | 1.5 in |
| Bore Code: | 32 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10203 in/lbs |

