Grove Gear W8600508.35 - H860-40-H1-35
Part #:W8600508.35
Catalog #:H860-40-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | V: | 4.256 in |
| Center Distance (in): | 6 in | U: | 1.5 in |
| C: | 16.5 in | AE2: | 0.52 |
| J: | 12.75 in | AD: | 10.52 |
| M: | 3.41 | FA: | 11.13 in |
| T: | 2.1875 | D: | 6.5 |
| AG: | 11.5 | FZ: | 0.33 in |
| AE1: | 0.52 | F: | 6.38 |
| L: | 11.78 in | B: | 14.5 |
Technical Specifications
| Assembly: | H-H1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 8.722 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | GR |
| Output Key: | 1/2 X 3.38 | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | H1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Input Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Model Code: | H860 |
| Input Keyway: | 3/8 X 3.00 in | Output RPM: | 43 |
| Ratio: | 40:1 | Output Diameter (in): | 2.1875 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 10203 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

