Grove Gear W8600508.51 - H860-40-H1-51
Part #:W8600508.51
Catalog #:H860-40-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.256 in |
| AD: | 10.52 | FA: | 11.13 in |
| F: | 6.38 | AE2: | 0.52 |
| L: | 11.78 in | AE1: | 0.52 |
| C: | 16.5 in | M: | 3.41 |
| J: | 12.75 in | Center Distance (in): | 6 in |
| T: | 3.1875 | U: | 1.5 in |
| AG: | 11.5 | D: | 6.5 |
| G: | 3.19 | FZ: | 0.33 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input Diameter (in): | 1.5 in | Series Code: | GR |
| Gear Type: | Worm | Bore Code: | 51 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Ratio Range: | 40:1 |
| Output Shaft Direction: | H1 | Input Keyway: | 3/8 X 3.00 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 43 | Housing Material: | Cast Iron |
| Assembly: | H-H1 | Output Diameter (in): | 3.1875 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 8.722 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Model Code: | H860 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 40:1 | Output Torque Rating (in-lb): | 10203 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

