Grove Gear W8600509.35 - H860-50-H1-35
Part #:W8600509.35
Catalog #:H860-50-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | FA: | 11.13 in |
| AE1: | 0.52 | AG: | 11.5 |
| M: | 3.41 | D: | 6.5 |
| F: | 6.38 | FZ: | 0.33 in |
| AE2: | 0.52 | B: | 14.5 |
| Center Distance (in): | 6 in | T: | 2.1875 |
| AD: | 10.52 | C: | 16.5 in |
| J: | 12.75 in | U: | 1.5 in |
| L: | 11.78 in | V: | 4.256 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | GR |
| Center Distance (in): | 6 | Output Key: | 1/2 X 3.38 |
| Model Code: | H860 | Bore Code: | 35 |
| Ratio Range: | 50:1 | Assembly: | H-H1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.1875 in | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input Diameter (in): | 1.5 in |
| Input Keyway: | 3/8 X 3.00 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.242 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

