Grove Gear W8600509.48 - H860-50-H1-48
Part #:W8600509.48
Catalog #:H860-50-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.41 | B: | 14.5 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| AD: | 10.52 | C: | 16.5 in |
| U: | 1.5 in | F: | 6.38 |
| J: | 12.75 in | V: | 4.256 in |
| AE1: | 0.52 | G: | 3.19 |
| T: | 3 | D: | 6.5 |
| AE2: | 0.52 | L: | 11.78 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output RPM: | 35 | Bore Code: | 48 |
| Output Shaft Direction: | H1 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Model Code: | H860 |
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.242 |
| Series Code: | GR | Ratio: | 50:1 |
| Input Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Mounting Style: | Shaft Mount | Output Key: | 3/4 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Input Keyway: | 3/8 X 3.00 in | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

