Grove Gear W8600509.51 - H860-50-H1-51
Part #:W8600509.51
Catalog #:H860-50-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.1875 | AG: | 11.5 |
| V: | 4.256 in | M: | 3.41 |
| G: | 3.19 | AE2: | 0.52 |
| D: | 6.5 | FZ: | 0.33 in |
| L: | 11.78 in | F: | 6.38 |
| FA: | 11.13 in | U: | 1.5 in |
| AE1: | 0.52 | J: | 12.75 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | AD: | 10.52 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input Style: | Solid Shaft | Ratio: | 50:1 |
| Output Diameter (in): | 3.1875 in | Bore Code: | 51 |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway: | 3/8 X 3.00 in |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Model Code: | H860 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.242 | Center Distance (in): | 6 |
| Gear Type: | Worm | Output RPM: | 35 |
| Input Diameter (in): | 1.5 in | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

