Grove Gear W8600510.35 - H860-60-H1-35
Part #:W8600510.35
Catalog #:H860-60-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.75 in | AD: | 10.52 |
| U: | 1.5 in | T: | 2.1875 |
| C: | 16.5 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | L: | 11.78 in |
| B: | 14.5 | AG: | 11.5 |
| D: | 6.5 | AE1: | 0.52 |
| AE2: | 0.52 | F: | 6.38 |
| G: | 3.19 | FA: | 11.13 in |
| M: | 3.41 | V: | 4.256 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Input Keyway: | 3/8 X 3.00 in | Assembly: | H-H1 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output Diameter (in): | 2.1875 in |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Model Code: | H860 |
| Input Diameter (in): | 1.5 in | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 6.152 | Output RPM: | 29 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

