Grove Gear W8600510.43 - H860-60-H1-43
Part #:W8600510.43
Catalog #:H860-60-H1-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AD: | 10.52 |
| B: | 14.5 | G: | 3.19 |
| V: | 4.256 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | AE2: | 0.52 |
| M: | 3.41 | D: | 6.5 |
| FA: | 11.13 in | J: | 12.75 in |
| FZ: | 0.33 in | L: | 11.78 in |
| AG: | 11.5 | T: | 2.6875 |
| C: | 16.5 in | U: | 1.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 3/8 X 3.00 in |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Mounting Style: | Shaft Mount | Bore Code: | 43 |
| Gear Type: | Worm | Model Code: | H860 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Series Code: | GR |
| Output Diameter (in): | 2.6875 in | Assembly: | H-H1 |
| Ratio Range: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 6.152 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 29 | Input Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 9808 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

