Grove Gear W8600510.51 - H860-60-H1-51
Part #:W8600510.51
Catalog #:H860-60-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | T: | 3.1875 |
| G: | 3.19 | AD: | 10.52 |
| U: | 1.5 in | M: | 3.41 |
| C: | 16.5 in | AG: | 11.5 |
| AE1: | 0.52 | AE2: | 0.52 |
| L: | 11.78 in | V: | 4.256 in |
| F: | 6.38 | D: | 6.5 |
| B: | 14.5 | Center Distance (in): | 6 in |
| J: | 12.75 in | FA: | 11.13 in |
Technical Specifications
| Input Keyway: | 3/8 X 3.00 in | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Series Code: | GR | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Model Code: | H860 | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | H-H1 |
| Output RPM: | 29 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Diameter (in): | 3.1875 in |
| Ratio: | 60:1 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.152 | Product Type: | Right Angle |
| Input Diameter (in): | 1.5 in | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

