Grove Gear W8600511.39 - H860-80-H1-39
Part #:W8600511.39
Catalog #:H860-80-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | F: | 6.38 |
| Center Distance (in): | 6 in | L: | 11.78 in |
| AG: | 11.5 | M: | 3.41 |
| V: | 4.256 in | FA: | 11.13 in |
| FZ: | 0.33 in | C: | 16.5 in |
| T: | 2.4375 | D: | 6.5 |
| AD: | 10.52 | B: | 14.5 |
| U: | 1.5 in | AE2: | 0.52 |
| G: | 3.19 | J: | 12.75 in |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | H1 |
| Assembly: | H-H1 | Input Keyway: | 3/8 X 3.00 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Input RPM: | 1,750 |
| Model Code: | H860 | Mounting Style: | Shaft Mount |
| Output RPM: | 21 | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.4375 in |
| Input Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.702 |
| Ratio: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

