Grove Gear W8600512.32 - H860-100-H1-32
Part #:W8600512.32
Catalog #:H860-100-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 11.78 in | J: | 12.75 in |
| V: | 4.256 in | G: | 3.19 |
| B: | 14.5 | D: | 6.5 |
| FZ: | 0.33 in | F: | 6.38 |
| M: | 3.41 | AD: | 10.52 |
| C: | 16.5 in | FA: | 11.13 in |
| AE1: | 0.52 | AG: | 11.5 |
| AE2: | 0.52 | T: | 2 |
| Center Distance (in): | 6 in | U: | 1.5 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | H-H1 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 32 | Input Keyway: | 3/8 X 3.00 in |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 2.571 | Center Distance (in): | 6 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Ratio Range: | 100:1 | Output Key: | 1/2 X 3.38 |
| Input Style: | Solid Shaft | Model Code: | H860 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 5886 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

