Grove Gear W8600512.43 - H860-100-H1-43
Part #:W8600512.43
Catalog #:H860-100-H1-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | C: | 16.5 in |
| T: | 2.6875 | Center Distance (in): | 6 in |
| J: | 12.75 in | FA: | 11.13 in |
| U: | 1.5 in | L: | 11.78 in |
| D: | 6.5 | B: | 14.5 |
| AE2: | 0.52 | M: | 3.41 |
| F: | 6.38 | FZ: | 0.33 in |
| AE1: | 0.52 | V: | 4.256 in |
| G: | 3.19 | AD: | 10.52 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | H-H1 |
| Input Keyway: | 3/8 X 3.00 in | Ratio Range: | 100:1 |
| Gear Type: | Worm | Model Code: | H860 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.6875 in | Center Distance (in): | 6 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 100:1 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.571 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Output RPM: | 17 |
| Input Diameter (in): | 1.5 in | Bore Code: | 43 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 5886 in/lbs |

