How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | FA: | 11.13 in |
| B: | 14.5 | C: | 16.5 in |
| G: | 3.19 | AD: | 10.52 |
| BD: | 6.5 | AK: | 4.5 |
| BE: | 0.38 in | J: | 12.75 in |
| AE1: | 0.52 | AE2: | 0.52 |
| AG: | 11.5 | AJ: | 5.88 |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
| BF: | 0.41 | LQ: | 10.45 in |
| T: | 3 | V: | 4.256 in |
| FZ: | 0.33 in | F: | 6.38 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 35.1 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3633 | Output Key: | 3/4 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ860 | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

