How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | BD: | 6.5 |
| AG: | 11.5 | AK: | 4.5 |
| LQ: | 10.45 in | BF: | 0.41 |
| AD: | 10.52 | AJ: | 5.88 |
| FA: | 11.13 in | D: | 6.5 |
| F: | 6.38 | AE2: | 0.52 |
| C: | 16.5 in | BE: | 0.38 in |
| AE1: | 0.52 | B: | 14.5 |
| RQ: | 10.01 in | G: | 3.19 |
| Center Distance (in): | 6 in | J: | 12.75 in |
| FZ: | 0.33 in | T: | 3.188 |
Technical Specifications
| Model Code: | HMQ860 | Series Code: | GR |
| Input HP @ 1750 RPM: | 29.98 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

