How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | J: | 12.75 in |
| F: | 6.38 | BE: | 0.38 in |
| RQ: | 10.01 in | D: | 6.5 |
| AE1: | 0.52 | AD: | 10.52 |
| AG: | 11.5 | FA: | 11.13 in |
| BF: | 0.41 | AJ: | 5.88 |
| FZ: | 0.33 in | B: | 14.5 |
| V: | 4.256 in | LQ: | 10.45 in |
| AK: | 4.5 | BD: | 6.5 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| G: | 3.19 | T: | 3.438 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Model Code: | HMQ860 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 29.98 |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Output RPM: | 233 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 7704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

