How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | J: | 12.75 in |
| BD: | 6.5 | AD: | 10.52 |
| F: | 6.38 | AE2: | 0.52 |
| LQ: | 10.45 in | B: | 14.5 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| G: | 3.19 | RQ: | 10.01 in |
| D: | 6.5 | V: | 4.256 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 11.5 |
| BF: | 0.41 | C: | 16.5 in |
| FA: | 11.13 in | AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output RPM: | 175 |
| Motor Frame Size: | 56 | Series Code: | GR |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 24.99 | Ratio Range: | 10:1 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Model Code: | HMQ860 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

