How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AE2: | 0.52 |
| LQ: | 10.45 in | AD: | 10.52 |
| C: | 16.5 in | F: | 6.38 |
| B: | 14.5 | BE: | 0.38 in |
| AE1: | 0.52 | FA: | 11.13 in |
| BF: | 0.41 | AG: | 11.5 |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
| G: | 3.19 | AK: | 4.5 |
| BD: | 6.5 | J: | 12.75 in |
| V: | 4.256 in | FZ: | 0.33 in |
| T: | 2.5 | AJ: | 5.88 |
Technical Specifications
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Motor Frame Size: | 56 |
| Series Code: | GR | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 5/8 X 4.00 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Output RPM: | 175 | Bore Code: | 40 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 24.99 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ860 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

