How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | J: | 12.75 in |
| AJ: | 5.88 | LQ: | 10.45 in |
| AE1: | 0.52 | AK: | 4.5 |
| F: | 6.38 | FZ: | 0.33 in |
| BD: | 6.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in | V: | 4.256 in |
| AD: | 10.52 | RQ: | 10.01 in |
| G: | 3.19 | BF: | 0.41 |
| D: | 6.5 | BE: | 0.38 in |
| T: | 2.938 | AG: | 11.5 |
| B: | 14.5 | FA: | 11.13 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 24.99 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Model Code: | HMQ860 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | GR |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 47 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 6 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8467 in/lbs |

