How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | RQ: | 10.01 in |
| B: | 14.5 | G: | 3.19 |
| C: | 16.5 in | AG: | 11.5 |
| BD: | 6.5 | BF: | 0.41 |
| AD: | 10.52 | FZ: | 0.33 in |
| J: | 12.75 in | T: | 2.25 |
| BE: | 0.38 in | F: | 6.38 |
| AE2: | 0.52 | AK: | 4.5 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| AJ: | 5.88 | LQ: | 10.45 in |
| V: | 4.256 in | D: | 6.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Shaft Direction: | H1 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Input HP @ 1750 RPM: | 19.23 | Motor Frame Size: | 56 |
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| Output RPM: | 116 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Model Code: | HMQ860 |
| Bore Code: | 36 | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

