How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | J: | 12.75 in |
| AG: | 11.5 | B: | 14.5 |
| BD: | 6.5 | Center Distance (in): | 6 in |
| AE1: | 0.52 | AE2: | 0.52 |
| BE: | 0.38 in | G: | 3.19 |
| T: | 2.438 | AD: | 10.52 |
| C: | 16.5 in | AJ: | 5.88 |
| RQ: | 10.01 in | AK: | 4.5 |
| V: | 4.256 in | LQ: | 10.45 in |
| F: | 6.38 | FA: | 11.13 in |
| FZ: | 0.33 in | D: | 6.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 56 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 19.23 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Output RPM: | 116 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Model Code: | HMQ860 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 9515 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

