How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.256 in |
| BD: | 6.5 | F: | 6.38 |
| FA: | 11.13 in | C: | 16.5 in |
| T: | 2.688 | AE1: | 0.52 |
| LQ: | 10.45 in | AG: | 11.5 |
| AE2: | 0.52 | D: | 6.5 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| BF: | 0.41 | BE: | 0.38 in |
| RQ: | 10.01 in | AK: | 4.5 |
| J: | 12.75 in | FZ: | 0.33 in |
| G: | 3.19 | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Output Key: | 5/8 X 4.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 116 |
| Gear Type: | Worm | Bore Code: | 43 |
| Model Code: | HMQ860 | Series Code: | GR |
| Motor Frame Size: | 56 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 19.23 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

