How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | T: | 3 |
| AE1: | 0.52 | FZ: | 0.33 in |
| V: | 4.256 in | F: | 6.38 |
| BD: | 6.5 | FA: | 11.13 in |
| G: | 3.19 | BE: | 0.38 in |
| AE2: | 0.52 | J: | 12.75 in |
| AG: | 11.5 | D: | 6.5 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| AK: | 4.5 | C: | 16.5 in |
| LQ: | 10.45 in | AD: | 10.52 |
| B: | 14.5 | AJ: | 5.88 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Ratio Range: | 15:1 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Bore Code: | 48 | Model Code: | HMQ860 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Output RPM: | 116 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 19.23 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

