How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | F: | 6.38 |
| AD: | 10.52 | BE: | 0.38 in |
| RQ: | 10.01 in | FZ: | 0.33 in |
| B: | 14.5 | T: | 3.438 |
| AE1: | 0.52 | FA: | 11.13 in |
| AG: | 11.5 | AK: | 4.5 |
| AJ: | 5.88 | D: | 6.5 |
| BD: | 6.5 | C: | 16.5 in |
| V: | 4.256 in | G: | 3.19 |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| BF: | 0.41 | J: | 12.75 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 116 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.23 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Ratio: | 15:1 | Bore Code: | 55 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ860 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56 | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9515 in/lbs |

