How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | J: | 12.75 in |
| AK: | 4.5 | AD: | 10.52 |
| BD: | 6.5 | B: | 14.5 |
| AG: | 11.5 | RQ: | 10.01 in |
| AE2: | 0.52 | AE1: | 0.52 |
| T: | 2.5 | G: | 3.19 |
| AJ: | 5.88 | BE: | 0.38 in |
| F: | 6.38 | D: | 6.5 |
| FA: | 11.13 in | V: | 4.256 in |
| LQ: | 10.45 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Output RPM: | 87 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 15.71 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Model Code: | HMQ860 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Torque Rating (in-lb): | 10127 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

