How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AG: | 11.5 |
| FA: | 11.13 in | J: | 12.75 in |
| BF: | 0.41 | AK: | 4.5 |
| G: | 3.19 | BE: | 0.38 in |
| LQ: | 10.45 in | C: | 16.5 in |
| V: | 4.256 in | T: | 2.688 |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | B: | 14.5 |
| AE1: | 0.52 | BD: | 6.5 |
| F: | 6.38 | AE2: | 0.52 |
| RQ: | 10.01 in | AD: | 10.52 |
Technical Specifications
| Output RPM: | 87 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Ratio: | 20:1 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 15.71 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Model Code: | HMQ860 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | GR | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10127 in/lbs |

