How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 6 in |
| J: | 12.75 in | B: | 14.5 |
| T: | 2 | AE1: | 0.52 |
| V: | 4.256 in | BE: | 0.38 in |
| AG: | 11.5 | FA: | 11.13 in |
| RQ: | 10.01 in | AJ: | 5.88 |
| F: | 6.38 | AK: | 4.5 |
| LQ: | 10.45 in | AD: | 10.52 |
| D: | 6.5 | G: | 3.19 |
| FZ: | 0.33 in | BD: | 6.5 |
| AE2: | 0.52 | C: | 16.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 13.06 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Series Code: | GR |
| Output RPM: | 70 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Model Code: | HMQ860 | Center Distance (in): | 6 |
| Ratio Range: | 25:1 | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

