How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | BD: | 6.5 |
| AG: | 11.5 | AE2: | 0.52 |
| FZ: | 0.33 in | LQ: | 10.45 in |
| AD: | 10.52 | G: | 3.19 |
| BE: | 0.38 in | D: | 6.5 |
| C: | 16.5 in | AK: | 4.5 |
| J: | 12.75 in | AJ: | 5.88 |
| AE1: | 0.52 | FA: | 11.13 in |
| BF: | 0.41 | B: | 14.5 |
| T: | 2.5 | V: | 4.256 in |
| RQ: | 10.01 in | F: | 6.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output RPM: | 70 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 13.06 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Model Code: | HMQ860 |
| Input Bore (C Face): | 0.625 | Bore Code: | 40 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 25:1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

