How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.256 in | AK: | 4.5 |
| LQ: | 10.45 in | AD: | 10.52 |
| AJ: | 5.88 | T: | 2.938 |
| RQ: | 10.01 in | BD: | 6.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| G: | 3.19 | BF: | 0.41 |
| F: | 6.38 | AG: | 11.5 |
| FZ: | 0.33 in | J: | 12.75 in |
| AE1: | 0.52 | BE: | 0.38 in |
| B: | 14.5 | C: | 16.5 in |
| D: | 6.5 | AE2: | 0.52 |
Technical Specifications
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | HMQ860 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 13.06 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Series Code: | GR | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 10245 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

