How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AE1: | 0.52 |
| FA: | 11.13 in | RQ: | 10.01 in |
| LQ: | 10.45 in | J: | 12.75 in |
| BD: | 6.5 | BF: | 0.41 |
| B: | 14.5 | G: | 3.19 |
| V: | 4.256 in | AE2: | 0.52 |
| BE: | 0.38 in | D: | 6.5 |
| AJ: | 5.88 | T: | 3.188 |
| F: | 6.38 | FZ: | 0.33 in |
| AK: | 4.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | AD: | 10.52 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 13.06 | Model Code: | HMQ860 |
| Output Diameter (in): | 3.188 in | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 0.625 | Ratio: | 25:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Bore Code: | 51 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10245 in/lbs |

