How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | FA: | 11.13 in |
| AJ: | 5.88 | C: | 16.5 in |
| AK: | 4.5 | G: | 3.19 |
| BD: | 6.5 | AE2: | 0.52 |
| FZ: | 0.33 in | AG: | 11.5 |
| J: | 12.75 in | AE1: | 0.52 |
| LQ: | 10.45 in | BE: | 0.38 in |
| V: | 4.256 in | F: | 6.38 |
| RQ: | 10.01 in | T: | 2.5 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| AD: | 10.52 | B: | 14.5 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Series Code: | GR |
| Center Distance (in): | 6 | Model Code: | HMQ860 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Bore Code: | 40 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.177 |
| Output RPM: | 58 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 10249 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

