How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | LQ: | 10.45 in |
| J: | 12.75 in | T: | 3.438 |
| AK: | 4.5 | AE2: | 0.52 |
| V: | 4.256 in | AE1: | 0.52 |
| BD: | 6.5 | Center Distance (in): | 6 in |
| B: | 14.5 | FZ: | 0.33 in |
| BE: | 0.38 in | AD: | 10.52 |
| C: | 16.5 in | AJ: | 5.88 |
| RQ: | 10.01 in | FA: | 11.13 in |
| BF: | 0.41 | D: | 6.5 |
| F: | 6.38 | G: | 3.19 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | GR |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.177 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 56 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 6 | Ratio: | 30:1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Model Code: | HMQ860 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 58 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10249 in/lbs |

