How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | V: | 4.256 in |
| AJ: | 5.88 | B: | 14.5 |
| AK: | 4.5 | RQ: | 10.01 in |
| J: | 12.75 in | FA: | 11.13 in |
| FZ: | 0.33 in | G: | 3.19 |
| BF: | 0.41 | AD: | 10.52 |
| AG: | 11.5 | D: | 6.5 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| T: | 3.188 | BE: | 0.38 in |
| LQ: | 10.45 in | AE1: | 0.52 |
| F: | 6.38 | C: | 16.5 in |
Technical Specifications
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | HMQ860 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Output RPM: | 43 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 8.722 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 51 | Output Torque Rating (in-lb): | 10203 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

