How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | Center Distance (in): | 6 in |
| BD: | 6.5 | FZ: | 0.33 in |
| G: | 3.19 | AD: | 10.52 |
| BF: | 0.41 | F: | 6.38 |
| D: | 6.5 | B: | 14.5 |
| AE2: | 0.52 | FA: | 11.13 in |
| C: | 16.5 in | LQ: | 10.45 in |
| AG: | 11.5 | AE1: | 0.52 |
| AJ: | 5.88 | RQ: | 10.01 in |
| AK: | 4.5 | V: | 4.256 in |
| J: | 12.75 in | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 7.242 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 6 |
| Model Code: | HMQ860 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Bore Code: | 35 |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

