How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | C: | 16.5 in |
| FZ: | 0.33 in | AG: | 11.5 |
| AD: | 10.52 | LQ: | 10.45 in |
| FA: | 11.13 in | F: | 6.38 |
| B: | 14.5 | BE: | 0.38 in |
| G: | 3.19 | BF: | 0.41 |
| AK: | 4.5 | V: | 4.256 in |
| AJ: | 5.88 | AE2: | 0.52 |
| D: | 6.5 | Center Distance (in): | 6 in |
| J: | 12.75 in | AE1: | 0.52 |
| BD: | 6.5 | T: | 2.5 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Model Code: | HMQ860 |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | GR | Center Distance (in): | 6 |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 7.242 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

