How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AE2: | 0.52 |
| T: | 3.188 | BF: | 0.41 |
| G: | 3.19 | FA: | 11.13 in |
| LQ: | 10.45 in | B: | 14.5 |
| RQ: | 10.01 in | J: | 12.75 in |
| AD: | 10.52 | BD: | 6.5 |
| V: | 4.256 in | F: | 6.38 |
| D: | 6.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | AK: | 4.5 |
| BE: | 0.38 in | FZ: | 0.33 in |
| AJ: | 5.88 | AG: | 11.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.242 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ860 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 51 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 3.188 in | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 50:1 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | GR |
| Motor Frame Size: | 56 | Output Torque Rating (in-lb): | 10079 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

