How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | C: | 16.5 in |
| BD: | 6.5 | AE1: | 0.52 |
| AG: | 11.5 | J: | 12.75 in |
| AK: | 4.5 | B: | 14.5 |
| F: | 6.38 | AE2: | 0.52 |
| LQ: | 10.45 in | FZ: | 0.33 in |
| G: | 3.19 | BE: | 0.38 in |
| Center Distance (in): | 6 in | AJ: | 5.88 |
| RQ: | 10.01 in | AD: | 10.52 |
| BF: | 0.41 | V: | 4.256 in |
| D: | 6.5 | T: | 3.438 |
Technical Specifications
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 7/8 X 4.00 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.242 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ860 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 10079 in/lbs |

