How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | C: | 16.5 in |
| F: | 6.38 | LQ: | 10.45 in |
| V: | 4.256 in | J: | 12.75 in |
| BE: | 0.38 in | AG: | 11.5 |
| T: | 2.25 | BF: | 0.41 |
| FZ: | 0.33 in | AE2: | 0.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
| BD: | 6.5 | FA: | 11.13 in |
| AD: | 10.52 | AK: | 4.5 |
| B: | 14.5 | AJ: | 5.88 |
| AE1: | 0.52 | D: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 29 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.152 |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Model Code: | HMQ860 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 9808 in/lbs |

