How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 6 in |
| AG: | 11.5 | G: | 3.19 |
| T: | 2.688 | BE: | 0.38 in |
| V: | 4.256 in | BD: | 6.5 |
| AJ: | 5.88 | AE2: | 0.52 |
| C: | 16.5 in | AK: | 4.5 |
| RQ: | 10.01 in | FA: | 11.13 in |
| J: | 12.75 in | F: | 6.38 |
| D: | 6.5 | FZ: | 0.33 in |
| LQ: | 10.45 in | AD: | 10.52 |
| B: | 14.5 | AE1: | 0.52 |
Technical Specifications
| Ratio: | 80:1 | Series Code: | GR |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Diameter (in): | 2.688 in | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 3.702 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Assembly: | HMQ-H1 | Model Code: | HMQ860 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 7264 in/lbs |

