How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.19 |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| V: | 4.256 in | AG: | 11.5 |
| T: | 2.188 | AD: | 10.52 |
| D: | 6.5 | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.52 |
| FZ: | 0.33 in | LQ: | 10.45 in |
| AJ: | 5.88 | F: | 6.38 |
| BD: | 6.5 | J: | 12.75 in |
| C: | 16.5 in | AE1: | 0.52 |
| FA: | 11.13 in | B: | 14.5 |
Technical Specifications
| Model Code: | HMQ860 | Bore Code: | 35 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3990 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.571 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 5886 in/lbs |

