How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AE1: | 0.52 |
| G: | 3.19 | J: | 12.75 in |
| BE: | 0.38 in | V: | 4.256 in |
| AD: | 10.52 | LQ: | 10.45 in |
| FA: | 11.13 in | D: | 6.5 |
| AK: | 4.5 | Center Distance (in): | 6 in |
| B: | 14.5 | AJ: | 5.88 |
| AE2: | 0.52 | T: | 3 |
| AG: | 11.5 | BD: | 6.5 |
| FZ: | 0.33 in | BF: | 0.41 |
| F: | 6.38 | RQ: | 10.01 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Series Code: | GR | Input HP @ 1750 RPM: | 2.571 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 48 |
| Service Factor: | 1 | Model Code: | HMQ860 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 6 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 5886 in/lbs |

