How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | LQ: | 10.45 in |
| G: | 3.19 | FA: | 11.13 in |
| T: | 3.188 | AD: | 10.52 |
| D: | 6.5 | B: | 14.5 |
| F: | 6.38 | AJ: | 5.88 |
| BF: | 0.41 | AE1: | 0.52 |
| J: | 12.75 in | AK: | 4.5 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | BE: | 0.38 in |
| BD: | 6.5 | C: | 16.5 in |
| V: | 4.256 in | AG: | 11.5 |
Technical Specifications
| Motor Frame Size: | 56 | Center Distance (in): | 6 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Model Code: | HMQ860 | Input HP @ 1750 RPM: | 2.571 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 5886 in/lbs |

